Product IODD IO-Link DR Series
Photoelectric Sensor
Retroreflective Sensor
Order number: 3050474Alternative order number : 50474
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Metal housing
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, changeover